REF. 822 CARTRIDGE HEATER TYPE S HIGHT DENSITY

Manufacturer RABOURDIN
Description REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=10 mm Modèle N°=30
Manufacturer Part Number 822-10-30
E-Shop link https://eshop.rabourdin.fr/en/s-type/500-cartouche-chauffante-retreinte-type-s-haute-densite-metriques.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmMODELE
822-10-30REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=10 mm Modèle N°=301030
822-10-31REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=10 mm Modèle N°=311031
822-10-32REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=10 mm Modèle N°=321032
822-10-33REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=10 mm Modèle N°=331033
822-10-35REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=10 mm Modèle N°=351035
822-10-37REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=10 mm Modèle N°=371037
822-10-38REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=10 mm Modèle N°=381038
822-12,5-8REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=12,5 mm Modèle N°=812,58
822-12,5-12REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=12,5 mm Modèle N°=1212,512
822-12,5-13REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=12,5 mm Modèle N°=1312,513

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map