REF. 822 CARTRIDGE HEATER TYPE S HIGHT DENSITY

Manufacturer RABOURDIN
Description REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=10 mm Modèle N°=12
Manufacturer Part Number 822-10-12
E-Shop link https://eshop.rabourdin.fr/en/s-type/500-cartouche-chauffante-retreinte-type-s-haute-densite-metriques.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmMODELE
822-10-7REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=10 mm Modèle N°=7107
822-10-12REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=10 mm Modèle N°=121012
822-10-13REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=10 mm Modèle N°=131013
822-10-14REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=10 mm Modèle N°=141014
822-10-17REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=10 mm Modèle N°=171017
822-10-20REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=10 mm Modèle N°=201020
822-10-25REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=10 mm Modèle N°=251025
822-10-27REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=10 mm Modèle N°=271027
822-10-28REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=10 mm Modèle N°=281028
822-10-29REF.822 CARTRIDGE HEATER TYPE S HIGHT DENSITY D=10 mm Modèle N°=291029

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map