REF. 751 PUNCH

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 751 PUNCH D1=9 L=71 mm
Manufacturer Part Number 751-9-71
E-Shop link https://eshop.rabourdin.fr/en/conical-head-punch/492-poincon-cylindrique-tete-conique-acier-rapide.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
751-9-71REF. 751 PUNCH D1=9 L=71 mm971
751-9-100REF. 751 PUNCH D1=9 L=100 mm9100
751-9,1-71REF. 751 PUNCH D1=9,1 L=71 mm9,171
751-9,1-100REF. 751 PUNCH D1=9,1 L=100 mm9,1100
751-9,2-71REF. 751 PUNCH D1=9,2 L=71 mm9,271
751-9,2-100REF. 751 PUNCH D1=9,2 L=100 mm9,2100
751-9,3-71REF. 751 PUNCH D1=9,3 L=71 mm9,371
751-9,3-100REF. 751 PUNCH D1=9,3 L=100 mm9,3100
751-9,4-71REF. 751 PUNCH D1=9,4 L=71 mm9,471
751-9,4-100REF. 751 PUNCH D1=9,4 L=100 mm9,4100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map