REF. 751 PUNCH

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 751 PUNCH D1=8 L=100 mm
Manufacturer Part Number 751-8-100
E-Shop link https://eshop.rabourdin.fr/en/conical-head-punch/492-poincon-cylindrique-tete-conique-acier-rapide.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
751-8-71REF. 751 PUNCH D1=8 L=71 mm871
751-8-100REF. 751 PUNCH D1=8 L=100 mm8100
751-8,1-71REF. 751 PUNCH D1=8,1 L=71 mm8,171
751-8,1-100REF. 751 PUNCH D1=8,1 L=100 mm8,1100
751-8,2-71REF. 751 PUNCH D1=8,2 L=71 mm8,271
751-8,2-100REF. 751 PUNCH D1=8,2 L=100 mm8,2100
751-8,3-71REF. 751 PUNCH D1=8,3 L=71 mm8,371
751-8,3-100REF. 751 PUNCH D1=8,3 L=100 mm8,3100
751-8,4-71REF. 751 PUNCH D1=8,4 L=71 mm8,471
751-8,4-100REF. 751 PUNCH D1=8,4 L=100 mm8,4100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map