REF. 751 PUNCH

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 751 PUNCH D1=8,7 L=71 mm
Manufacturer Part Number 751-8,7-71
E-Shop link https://eshop.rabourdin.fr/en/conical-head-punch/492-poincon-cylindrique-tete-conique-acier-rapide.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
751-8,5-71REF. 751 PUNCH D1=8,5 L=71 mm8,571
751-8,5-100REF. 751 PUNCH D1=8,5 L=100 mm8,5100
751-8,6-71REF. 751 PUNCH D1=8,6 L=71 mm8,671
751-8,6-100REF. 751 PUNCH D1=8,6 L=100 mm8,6100
751-8,7-71REF. 751 PUNCH D1=8,7 L=71 mm8,771
751-8,7-100REF. 751 PUNCH D1=8,7 L=100 mm8,7100
751-8,8-71REF. 751 PUNCH D1=8,8 L=71 mm8,871
751-8,8-100REF. 751 PUNCH D1=8,8 L=100 mm8,8100
751-8,9-71REF. 751 PUNCH D1=8,9 L=71 mm8,971
751-8,9-100REF. 751 PUNCH D1=8,9 L=100 mm8,9100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map