REF. 751 PUNCH

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 751 PUNCH D1=7,8 L=71 mm
Manufacturer Part Number 751-7,8-71
E-Shop link https://eshop.rabourdin.fr/en/conical-head-punch/492-poincon-cylindrique-tete-conique-acier-rapide.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
751-7,5-71REF. 751 PUNCH D1=7,5 L=71 mm7,571
751-7,5-100REF. 751 PUNCH D1=7,5 L=100 mm7,5100
751-7,6-71REF. 751 PUNCH D1=7,6 L=71 mm7,671
751-7,6-100REF. 751 PUNCH D1=7,6 L=100 mm7,6100
751-7,7-71REF. 751 PUNCH D1=7,7 L=71 mm7,771
751-7,7-100REF. 751 PUNCH D1=7,7 L=100 mm7,7100
751-7,8-71REF. 751 PUNCH D1=7,8 L=71 mm7,871
751-7,8-100REF. 751 PUNCH D1=7,8 L=100 mm7,8100
751-7,9-71REF. 751 PUNCH D1=7,9 L=71 mm7,971
751-7,9-100REF. 751 PUNCH D1=7,9 L=100 mm7,9100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map