REF. 751 PUNCH

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 751 PUNCH D1=7,2 L=71 mm
Manufacturer Part Number 751-7,2-71
E-Shop link https://eshop.rabourdin.fr/en/conical-head-punch/492-poincon-cylindrique-tete-conique-acier-rapide.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
751-7-71REF. 751 PUNCH D1=7 L=71 mm771
751-7-100REF. 751 PUNCH D1=7 L=100 mm7100
751-7,1-71REF. 751 PUNCH D1=7,1 L=71 mm7,171
751-7,1-100REF. 751 PUNCH D1=7,1 L=100 mm7,1100
751-7,2-71REF. 751 PUNCH D1=7,2 L=71 mm7,271
751-7,2-100REF. 751 PUNCH D1=7,2 L=100 mm7,2100
751-7,3-71REF. 751 PUNCH D1=7,3 L=71 mm7,371
751-7,3-100REF. 751 PUNCH D1=7,3 L=100 mm7,3100
751-7,4-71REF. 751 PUNCH D1=7,4 L=71 mm7,471
751-7,4-100REF. 751 PUNCH D1=7,4 L=100 mm7,4100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map