REF. 751 PUNCH

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 751 PUNCH D1=6 L=71 mm
Manufacturer Part Number 751-6-71
E-Shop link https://eshop.rabourdin.fr/en/conical-head-punch/492-poincon-cylindrique-tete-conique-acier-rapide.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
751-6-71REF. 751 PUNCH D1=6 L=71 mm671
751-6-100REF. 751 PUNCH D1=6 L=100 mm6100
751-6,1-71REF. 751 PUNCH D1=6,1 L=71 mm6,171
751-6,1-100REF. 751 PUNCH D1=6,1 L=100 mm6,1100
751-6,2-71REF. 751 PUNCH D1=6,2 L=71 mm6,271
751-6,2-100REF. 751 PUNCH D1=6,2 L=100 mm6,2100
751-6,3-71REF. 751 PUNCH D1=6,3 L=71 mm6,371
751-6,3-100REF. 751 PUNCH D1=6,3 L=100 mm6,3100
751-6,4-71REF. 751 PUNCH D1=6,4 L=71 mm6,471
751-6,4-100REF. 751 PUNCH D1=6,4 L=100 mm6,4100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map