REF. 751 PUNCH

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 751 PUNCH D1=6,7 L=100 mm
Manufacturer Part Number 751-6,7-100
E-Shop link https://eshop.rabourdin.fr/en/conical-head-punch/492-poincon-cylindrique-tete-conique-acier-rapide.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
751-6,5-71REF. 751 PUNCH D1=6,5 L=71 mm6,571
751-6,5-100REF. 751 PUNCH D1=6,5 L=100 mm6,5100
751-6,6-71REF. 751 PUNCH D1=6,6 L=71 mm6,671
751-6,6-100REF. 751 PUNCH D1=6,6 L=100 mm6,6100
751-6,7-71REF. 751 PUNCH D1=6,7 L=71 mm6,771
751-6,7-100REF. 751 PUNCH D1=6,7 L=100 mm6,7100
751-6,8-71REF. 751 PUNCH D1=6,8 L=71 mm6,871
751-6,8-100REF. 751 PUNCH D1=6,8 L=100 mm6,8100
751-6,9-71REF. 751 PUNCH D1=6,9 L=71 mm6,971
751-6,9-100REF. 751 PUNCH D1=6,9 L=100 mm6,9100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map