REF. 751 PUNCH

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 751 PUNCH D1=5 L=100 mm
Manufacturer Part Number 751-5-100
E-Shop link https://eshop.rabourdin.fr/en/conical-head-punch/492-poincon-cylindrique-tete-conique-acier-rapide.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
751-5-71REF. 751 PUNCH D1=5 L=71 mm571
751-5-100REF. 751 PUNCH D1=5 L=100 mm5100
751-5,1-71REF. 751 PUNCH D1=5,1 L=71 mm5,171
751-5,1-100REF. 751 PUNCH D1=5,1 L=100 mm5,1100
751-5,2-71REF. 751 PUNCH D1=5,2 L=71 mm5,271
751-5,2-100REF. 751 PUNCH D1=5,2 L=100 mm5,2100
751-5,3-71REF. 751 PUNCH D1=5,3 L=71 mm5,371
751-5,3-100REF. 751 PUNCH D1=5,3 L=100 mm5,3100
751-5,4-71REF. 751 PUNCH D1=5,4 L=71 mm5,471
751-5,4-100REF. 751 PUNCH D1=5,4 L=100 mm5,4100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map