REF. 751 PUNCH

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 751 PUNCH D1=4,8 L=71 mm
Manufacturer Part Number 751-4,8-71
E-Shop link https://eshop.rabourdin.fr/en/conical-head-punch/492-poincon-cylindrique-tete-conique-acier-rapide.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
751-4,5-71REF. 751 PUNCH D1=4,5 L=71 mm4,571
751-4,5-100REF. 751 PUNCH D1=4,5 L=100 mm4,5100
751-4,6-71REF. 751 PUNCH D1=4,6 L=71 mm4,671
751-4,6-100REF. 751 PUNCH D1=4,6 L=100 mm4,6100
751-4,7-71REF. 751 PUNCH D1=4,7 L=71 mm4,771
751-4,7-100REF. 751 PUNCH D1=4,7 L=100 mm4,7100
751-4,8-71REF. 751 PUNCH D1=4,8 L=71 mm4,871
751-4,8-100REF. 751 PUNCH D1=4,8 L=100 mm4,8100
751-4,9-71REF. 751 PUNCH D1=4,9 L=71 mm4,971
751-4,9-100REF. 751 PUNCH D1=4,9 L=100 mm4,9100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map