REF. 751 PUNCH

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 751 PUNCH D1=4,2 L=71 mm
Manufacturer Part Number 751-4,2-71
E-Shop link https://eshop.rabourdin.fr/en/conical-head-punch/492-poincon-cylindrique-tete-conique-acier-rapide.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
751-4-71REF. 751 PUNCH D1=4 L=71 mm471
751-4-100REF. 751 PUNCH D1=4 L=100 mm4100
751-4,1-71REF. 751 PUNCH D1=4,1 L=71 mm4,171
751-4,1-100REF. 751 PUNCH D1=4,1 L=100 mm4,1100
751-4,2-71REF. 751 PUNCH D1=4,2 L=71 mm4,271
751-4,2-100REF. 751 PUNCH D1=4,2 L=100 mm4,2100
751-4,3-71REF. 751 PUNCH D1=4,3 L=71 mm4,371
751-4,3-100REF. 751 PUNCH D1=4,3 L=100 mm4,3100
751-4,4-71REF. 751 PUNCH D1=4,4 L=71 mm4,471
751-4,4-100REF. 751 PUNCH D1=4,4 L=100 mm4,4100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map