REF. 751 PUNCH

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 751 PUNCH D1=3 L=71 mm
Manufacturer Part Number 751-3-71
E-Shop link https://eshop.rabourdin.fr/en/conical-head-punch/492-poincon-cylindrique-tete-conique-acier-rapide.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
751-3-71REF. 751 PUNCH D1=3 L=71 mm371
751-3-100REF. 751 PUNCH D1=3 L=100 mm3100
751-3,1-71REF. 751 PUNCH D1=3,1 L=71 mm3,171
751-3,1-100REF. 751 PUNCH D1=3,1 L=100 mm3,1100
751-3,2-71REF. 751 PUNCH D1=3,2 L=71 mm3,271
751-3,2-100REF. 751 PUNCH D1=3,2 L=100 mm3,2100
751-3,3-71REF. 751 PUNCH D1=3,3 L=71 mm3,371
751-3,3-100REF. 751 PUNCH D1=3,3 L=100 mm3,3100
751-3,4-71REF. 751 PUNCH D1=3,4 L=71 mm3,471
751-3,4-100REF. 751 PUNCH D1=3,4 L=100 mm3,4100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map