REF. 751 PUNCH

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 751 PUNCH D1=3,7 L=100 mm
Manufacturer Part Number 751-3,7-100
E-Shop link https://eshop.rabourdin.fr/en/conical-head-punch/492-poincon-cylindrique-tete-conique-acier-rapide.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
751-3,5-71REF. 751 PUNCH D1=3,5 L=71 mm3,571
751-3,5-100REF. 751 PUNCH D1=3,5 L=100 mm3,5100
751-3,6-71REF. 751 PUNCH D1=3,6 L=71 mm3,671
751-3,6-100REF. 751 PUNCH D1=3,6 L=100 mm3,6100
751-3,7-71REF. 751 PUNCH D1=3,7 L=71 mm3,771
751-3,7-100REF. 751 PUNCH D1=3,7 L=100 mm3,7100
751-3,8-71REF. 751 PUNCH D1=3,8 L=71 mm3,871
751-3,8-100REF. 751 PUNCH D1=3,8 L=100 mm3,8100
751-3,9-71REF. 751 PUNCH D1=3,9 L=71 mm3,971
751-3,9-100REF. 751 PUNCH D1=3,9 L=100 mm3,9100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map