REF. 751 PUNCH

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 751 PUNCH D1=2 L=71 mm
Manufacturer Part Number 751-2-71
E-Shop link https://eshop.rabourdin.fr/en/conical-head-punch/492-poincon-cylindrique-tete-conique-acier-rapide.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
751-2-71REF. 751 PUNCH D1=2 L=71 mm271
751-2-100REF. 751 PUNCH D1=2 L=100 mm2100
751-2,1-71REF. 751 PUNCH D1=2,1 L=71 mm2,171
751-2,1-100REF. 751 PUNCH D1=2,1 L=100 mm2,1100
751-2,2-71REF. 751 PUNCH D1=2,2 L=71 mm2,271
751-2,2-100REF. 751 PUNCH D1=2,2 L=100 mm2,2100
751-2,3-71REF. 751 PUNCH D1=2,3 L=71 mm2,371
751-2,3-100REF. 751 PUNCH D1=2,3 L=100 mm2,3100
751-2,4-71REF. 751 PUNCH D1=2,4 L=71 mm2,471
751-2,4-100REF. 751 PUNCH D1=2,4 L=100 mm2,4100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map