REF. 751 PUNCH

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 751 PUNCH D1=2,7 L=71 mm
Manufacturer Part Number 751-2,7-71
E-Shop link https://eshop.rabourdin.fr/en/conical-head-punch/492-poincon-cylindrique-tete-conique-acier-rapide.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
751-2,5-71REF. 751 PUNCH D1=2,5 L=71 mm2,571
751-2,5-100REF. 751 PUNCH D1=2,5 L=100 mm2,5100
751-2,6-71REF. 751 PUNCH D1=2,6 L=71 mm2,671
751-2,6-100REF. 751 PUNCH D1=2,6 L=100 mm2,6100
751-2,7-71REF. 751 PUNCH D1=2,7 L=71 mm2,771
751-2,7-100REF. 751 PUNCH D1=2,7 L=100 mm2,7100
751-2,8-71REF. 751 PUNCH D1=2,8 L=71 mm2,871
751-2,8-100REF. 751 PUNCH D1=2,8 L=100 mm2,8100
751-2,9-71REF. 751 PUNCH D1=2,9 L=71 mm2,971
751-2,9-100REF. 751 PUNCH D1=2,9 L=100 mm2,9100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map