REF. 751 PUNCH

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 751 PUNCH D1=16 L=71 mm
Manufacturer Part Number 751-16-71
E-Shop link https://eshop.rabourdin.fr/en/conical-head-punch/492-poincon-cylindrique-tete-conique-acier-rapide.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
751-15-71REF. 751 PUNCH D1=15 L=71 mm1571
751-15-100REF. 751 PUNCH D1=15 L=100 mm15100
751-16-71REF. 751 PUNCH D1=16 L=71 mm1671
751-16-100REF. 751 PUNCH D1=16 L=100 mm16100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map