REF. 751 PUNCH

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 751 PUNCH D1=10 L=100 mm
Manufacturer Part Number 751-10-100
E-Shop link https://eshop.rabourdin.fr/en/conical-head-punch/492-poincon-cylindrique-tete-conique-acier-rapide.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
751-10-71REF. 751 PUNCH D1=10 L=71 mm1071
751-10-100REF. 751 PUNCH D1=10 L=100 mm10100
751-11-71REF. 751 PUNCH D1=11 L=71 mm1171
751-11-100REF. 751 PUNCH D1=11 L=100 mm11100
751-12-71REF. 751 PUNCH D1=12 L=71 mm1271
751-12-100REF. 751 PUNCH D1=12 L=100 mm12100
751-13-71REF. 751 PUNCH D1=13 L=71 mm1371
751-13-100REF. 751 PUNCH D1=13 L=100 mm13100
751-14-71REF. 751 PUNCH D1=14 L=71 mm1471
751-14-100REF. 751 PUNCH D1=14 L=100 mm14100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map