REF. 751 PUNCH

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 751 PUNCH D1=1,6 L=100 mm
Manufacturer Part Number 751-1,6-100
E-Shop link https://eshop.rabourdin.fr/en/conical-head-punch/492-poincon-cylindrique-tete-conique-acier-rapide.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
751-1-71REF. 751 PUNCH D1=1 L=71 mm171
751-1-100REF. 751 PUNCH D1=1 L=100 mm1100
751-1,1-71REF. 751 PUNCH D1=1,1 L=71 mm1,171
751-1,1-100REF. 751 PUNCH D1=1,1 L=100 mm1,1100
751-1,2-71REF. 751 PUNCH D1=1,2 L=71 mm1,271
751-1,2-100REF. 751 PUNCH D1=1,2 L=100 mm1,2100
751-1,3-71REF. 751 PUNCH D1=1,3 L=71 mm1,371
751-1,3-100REF. 751 PUNCH D1=1,3 L=100 mm1,3100
751-1,4-71REF. 751 PUNCH D1=1,4 L=71 mm1,471
751-1,4-100REF. 751 PUNCH D1=1,4 L=100 mm1,4100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map