REF. 751 PUNCH

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 751 PUNCH D1=1,5 L=100 mm
Manufacturer Part Number 751-1,5-100
E-Shop link https://eshop.rabourdin.fr/en/conical-head-punch/492-poincon-cylindrique-tete-conique-acier-rapide.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
751-1,5-71REF. 751 PUNCH D1=1,5 L=71 mm1,571
751-1,5-100REF. 751 PUNCH D1=1,5 L=100 mm1,5100
751-1,6-71REF. 751 PUNCH D1=1,6 L=71 mm1,671
751-1,6-100REF. 751 PUNCH D1=1,6 L=100 mm1,6100
751-1,7-71REF. 751 PUNCH D1=1,7 L=71 mm1,771
751-1,7-100REF. 751 PUNCH D1=1,7 L=100 mm1,7100
751-1,8-71REF. 751 PUNCH D1=1,8 L=71 mm1,871
751-1,8-100REF. 751 PUNCH D1=1,8 L=100 mm1,8100
751-1,9-71REF. 751 PUNCH D1=1,9 L=71 mm1,971
751-1,9-100REF. 751 PUNCH D1=1,9 L=100 mm1,9100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map