REF. 712 PUNCH 12% Cr

Manufacturer RABOURDIN
Description REF. 712 PUNCH D1=9 L=80 mm
Manufacturer Part Number 712-9-80
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/490-poincon-cylindrique-tete-cylindrique-acier-12-cr.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
712-9-100REF. 712 PUNCH D1=9 L=100 mm9100
712-9-80REF. 712 PUNCH D1=9 L=80 mm980
712-9,1-100REF. 712 PUNCH D1=9,1 L=100 mm9,1100
712-9,1-80REF. 712 PUNCH D1=9,1 L=80 mm9,180
712-9,2-100REF. 712 PUNCH D1=9,2 L=100 mm9,2100
712-9,2-80REF. 712 PUNCH D1=9,2 L=80 mm9,280
712-9,3-100REF. 712 PUNCH D1=9,3 L=100 mm9,3100
712-9,3-80REF. 712 PUNCH D1=9,3 L=80 mm9,380
712-9,4-100REF. 712 PUNCH D1=9,4 L=100 mm9,4100
712-9,4-80REF. 712 PUNCH D1=9,4 L=80 mm9,480

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map