REF. 712 PUNCH 12% Cr

Manufacturer RABOURDIN
Description REF. 712 PUNCH D1=8 L=100 mm
Manufacturer Part Number 712-8-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/490-poincon-cylindrique-tete-cylindrique-acier-12-cr.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
712-8-100REF. 712 PUNCH D1=8 L=100 mm8100
712-8-80REF. 712 PUNCH D1=8 L=80 mm880
712-8,1-100REF. 712 PUNCH D1=8,1 L=100 mm8,1100
712-8,1-80REF. 712 PUNCH D1=8,1 L=80 mm8,180
712-8,2-100REF. 712 PUNCH D1=8,2 L=100 mm8,2100
712-8,2-80REF. 712 PUNCH D1=8,2 L=80 mm8,280
712-8,3-100REF. 712 PUNCH D1=8,3 L=100 mm8,3100
712-8,3-80REF. 712 PUNCH D1=8,3 L=80 mm8,380
712-8,4-100REF. 712 PUNCH D1=8,4 L=100 mm8,4100
712-8,4-80REF. 712 PUNCH D1=8,4 L=80 mm8,480

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map