REF. 712 PUNCH 12% Cr

Manufacturer RABOURDIN
Description REF. 712 PUNCH D1=7 L=80 mm
Manufacturer Part Number 712-7-80
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/490-poincon-cylindrique-tete-cylindrique-acier-12-cr.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
712-7-100REF. 712 PUNCH D1=7 L=100 mm7100
712-7-80REF. 712 PUNCH D1=7 L=80 mm780
712-7,1-100REF. 712 PUNCH D1=7,1 L=100 mm7,1100
712-7,1-80REF. 712 PUNCH D1=7,1 L=80 mm7,180
712-7,2-100REF. 712 PUNCH D1=7,2 L=100 mm7,2100
712-7,2-80REF. 712 PUNCH D1=7,2 L=80 mm7,280
712-7,3-100REF. 712 PUNCH D1=7,3 L=100 mm7,3100
712-7,3-80REF. 712 PUNCH D1=7,3 L=80 mm7,380
712-7,4-100REF. 712 PUNCH D1=7,4 L=100 mm7,4100
712-7,4-80REF. 712 PUNCH D1=7,4 L=80 mm7,480

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map