REF. 712 PUNCH 12% Cr

Manufacturer RABOURDIN
Description REF. 712 PUNCH D1=6 L=100 mm
Manufacturer Part Number 712-6-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/490-poincon-cylindrique-tete-cylindrique-acier-12-cr.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
712-6-100REF. 712 PUNCH D1=6 L=100 mm6100
712-6-80REF. 712 PUNCH D1=6 L=80 mm680
712-6,1-100REF. 712 PUNCH D1=6,1 L=100 mm6,1100
712-6,1-80REF. 712 PUNCH D1=6,1 L=80 mm6,180
712-6,2-100REF. 712 PUNCH D1=6,2 L=100 mm6,2100
712-6,2-80REF. 712 PUNCH D1=6,2 L=80 mm6,280
712-6,3-100REF. 712 PUNCH D1=6,3 L=100 mm6,3100
712-6,3-80REF. 712 PUNCH D1=6,3 L=80 mm6,380
712-6,4-100REF. 712 PUNCH D1=6,4 L=100 mm6,4100
712-6,4-80REF. 712 PUNCH D1=6,4 L=80 mm6,480

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map