REF. 712 PUNCH 12% Cr

Manufacturer RABOURDIN
Description REF. 712 PUNCH D1=5 L=100 mm
Manufacturer Part Number 712-5-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/490-poincon-cylindrique-tete-cylindrique-acier-12-cr.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
712-5-100REF. 712 PUNCH D1=5 L=100 mm5100
712-5-80REF. 712 PUNCH D1=5 L=80 mm580
712-5,1-100REF. 712 PUNCH D1=5,1 L=100 mm5,1100
712-5,1-80REF. 712 PUNCH D1=5,1 L=80 mm5,180
712-5,2-100REF. 712 PUNCH D1=5,2 L=100 mm5,2100
712-5,2-80REF. 712 PUNCH D1=5,2 L=80 mm5,280
712-5,3-100REF. 712 PUNCH D1=5,3 L=100 mm5,3100
712-5,3-80REF. 712 PUNCH D1=5,3 L=80 mm5,380
712-5,4-100REF. 712 PUNCH D1=5,4 L=100 mm5,4100
712-5,4-80REF. 712 PUNCH D1=5,4 L=80 mm5,480

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map