REF. 712 PUNCH 12% Cr

Manufacturer RABOURDIN
Description REF. 712 PUNCH D1=3 L=100 mm
Manufacturer Part Number 712-3-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/490-poincon-cylindrique-tete-cylindrique-acier-12-cr.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
712-1-100REF. 712 PUNCH D1=1 L=100 mm1100
712-1-80REF. 712 PUNCH D1=1 L=80 mm180
712-1,1-100REF. 712 PUNCH D1=1,1 L=100 mm1,1100
712-1,1-80REF. 712 PUNCH D1=1,1 L=80 mm1,180
712-1,2-100REF. 712 PUNCH D1=1,2 L=100 mm1,2100
712-1,2-80REF. 712 PUNCH D1=1,2 L=80 mm1,280
712-1,3-100REF. 712 PUNCH D1=1,3 L=100 mm1,3100
712-1,3-80REF. 712 PUNCH D1=1,3 L=80 mm1,380
712-1,4-100REF. 712 PUNCH D1=1,4 L=100 mm1,4100
712-1,4-80REF. 712 PUNCH D1=1,4 L=80 mm1,480

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map