REF. 712 PUNCH 12% Cr

Manufacturer RABOURDIN
Description REF. 712 PUNCH D1=3,8 L=80 mm
Manufacturer Part Number 712-3,8-80
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/490-poincon-cylindrique-tete-cylindrique-acier-12-cr.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
712-3,5-100REF. 712 PUNCH D1=3,5 L=100 mm3,5100
712-3,5-80REF. 712 PUNCH D1=3,5 L=80 mm3,580
712-3,6-100REF. 712 PUNCH D1=3,6 L=100 mm3,6100
712-3,6-80REF. 712 PUNCH D1=3,6 L=80 mm3,680
712-3,7-100REF. 712 PUNCH D1=3,7 L=100 mm3,7100
712-3,7-80REF. 712 PUNCH D1=3,7 L=80 mm3,780
712-3,8-100REF. 712 PUNCH D1=3,8 L=100 mm3,8100
712-3,8-80REF. 712 PUNCH D1=3,8 L=80 mm3,880
712-3,9-100REF. 712 PUNCH D1=3,9 L=100 mm3,9100
712-3,9-80REF. 712 PUNCH D1=3,9 L=80 mm3,980

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map