REF. 712 PUNCH 12% Cr

Manufacturer RABOURDIN
Description REF. 712 PUNCH D1=3,2 L=80 mm
Manufacturer Part Number 712-3,2-80
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/490-poincon-cylindrique-tete-cylindrique-acier-12-cr.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
712-3-100REF. 712 PUNCH D1=3 L=100 mm3100
712-3-80REF. 712 PUNCH D1=3 L=80 mm380
712-3,1-100REF. 712 PUNCH D1=3,1 L=100 mm3,1100
712-3,1-80REF. 712 PUNCH D1=3,1 L=80 mm3,180
712-3,2-100REF. 712 PUNCH D1=3,2 L=100 mm3,2100
712-3,2-80REF. 712 PUNCH D1=3,2 L=80 mm3,280
712-3,3-100REF. 712 PUNCH D1=3,3 L=100 mm3,3100
712-3,3-80REF. 712 PUNCH D1=3,3 L=80 mm3,380
712-3,4-100REF. 712 PUNCH D1=3,4 L=100 mm3,4100
712-3,4-80REF. 712 PUNCH D1=3,4 L=80 mm3,480

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map