REF. 712 PUNCH 12% Cr

Manufacturer RABOURDIN
Description REF. 712 PUNCH D1=2 L=100 mm
Manufacturer Part Number 712-2-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/490-poincon-cylindrique-tete-cylindrique-acier-12-cr.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
712-2-100REF. 712 PUNCH D1=2 L=100 mm2100
712-2-80REF. 712 PUNCH D1=2 L=80 mm280
712-2,1-100REF. 712 PUNCH D1=2,1 L=100 mm2,1100
712-2,1-80REF. 712 PUNCH D1=2,1 L=80 mm2,180
712-2,2-100REF. 712 PUNCH D1=2,2 L=100 mm2,2100
712-2,2-80REF. 712 PUNCH D1=2,2 L=80 mm2,280
712-2,3-100REF. 712 PUNCH D1=2,3 L=100 mm2,3100
712-2,3-80REF. 712 PUNCH D1=2,3 L=80 mm2,380
712-2,4-100REF. 712 PUNCH D1=2,4 L=100 mm2,4100
712-2,4-80REF. 712 PUNCH D1=2,4 L=80 mm2,480

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map