REF. 712 PUNCH 12% Cr

Manufacturer RABOURDIN
Description REF. 712 PUNCH D1=16 L=100 mm
Manufacturer Part Number 712-16-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/490-poincon-cylindrique-tete-cylindrique-acier-12-cr.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
712-15,5-80REF. 712 PUNCH D1=15,5 L=80 mm15,580
712-15,6-100REF. 712 PUNCH D1=15,6 L=100 mm15,6100
712-15,6-80REF. 712 PUNCH D1=15,6 L=80 mm15,680
712-15,7-100REF. 712 PUNCH D1=15,7 L=100 mm15,7100
712-15,7-80REF. 712 PUNCH D1=15,7 L=80 mm15,780
712-15,8-100REF. 712 PUNCH D1=15,8 L=100 mm15,8100
712-15,8-80REF. 712 PUNCH D1=15,8 L=80 mm15,880
712-15,9-100REF. 712 PUNCH D1=15,9 L=100 mm15,9100
712-15,9-80REF. 712 PUNCH D1=15,9 L=80 mm15,980
712-16-100REF. 712 PUNCH D1=16 L=100 mm16100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map