REF. 712 PUNCH 12% Cr

Manufacturer RABOURDIN
Description REF. 712 PUNCH D1=15 L=80 mm
Manufacturer Part Number 712-15-80
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/490-poincon-cylindrique-tete-cylindrique-acier-12-cr.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
712-15-100REF. 712 PUNCH D1=15 L=100 mm15100
712-15-80REF. 712 PUNCH D1=15 L=80 mm1580
712-15,1-100REF. 712 PUNCH D1=15,1 L=100 mm15,1100
712-15,1-80REF. 712 PUNCH D1=15,1 L=80 mm15,180
712-15,2-80REF. 712 PUNCH D1=15,2 L=80 mm15,280
712-15,3-100REF. 712 PUNCH D1=15,3 L=100 mm15,3100
712-15,3-80REF. 712 PUNCH D1=15,3 L=80 mm15,380
712-15,4-100REF. 712 PUNCH D1=15,4 L=100 mm15,4100
712-15,4-80REF. 712 PUNCH D1=15,4 L=80 mm15,480
712-15,5-100REF. 712 PUNCH D1=15,5 L=100 mm15,5100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map