REF. 712 PUNCH 12% Cr

Manufacturer RABOURDIN
Description REF. 712 PUNCH D1=14 L=100 mm
Manufacturer Part Number 712-14-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/490-poincon-cylindrique-tete-cylindrique-acier-12-cr.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
712-14-100REF. 712 PUNCH D1=14 L=100 mm14100
712-14-80REF. 712 PUNCH D1=14 L=80 mm1480
712-14,1-100REF. 712 PUNCH D1=14,1 L=100 mm14,1100
712-14,1-80REF. 712 PUNCH D1=14,1 L=80 mm14,180
712-14,2-100REF. 712 PUNCH D1=14,2 L=100 mm14,2100
712-14,2-80REF. 712 PUNCH D1=14,2 L=80 mm14,280
712-14,3-100REF. 712 PUNCH D1=14,3 L=100 mm14,3100
712-14,3-80REF. 712 PUNCH D1=14,3 L=80 mm14,380
712-14,4-100REF. 712 PUNCH D1=14,4 L=100 mm14,4100
712-14,4-80REF. 712 PUNCH D1=14,4 L=80 mm14,480

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map