REF. 712 PUNCH 12% Cr

Manufacturer RABOURDIN
Description REF. 712 PUNCH D1=13 L=100 mm
Manufacturer Part Number 712-13-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/490-poincon-cylindrique-tete-cylindrique-acier-12-cr.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
712-13-100REF. 712 PUNCH D1=13 L=100 mm13100
712-13-80REF. 712 PUNCH D1=13 L=80 mm1380
712-13,1-100REF. 712 PUNCH D1=13,1 L=100 mm13,1100
712-13,1-80REF. 712 PUNCH D1=13,1 L=80 mm13,180
712-13,2-100REF. 712 PUNCH D1=13,2 L=100 mm13,2100
712-13,2-80REF. 712 PUNCH D1=13,2 L=80 mm13,280
712-13,3-100REF. 712 PUNCH D1=13,3 L=100 mm13,3100
712-13,3-80REF. 712 PUNCH D1=13,3 L=80 mm13,380
712-13,4-100REF. 712 PUNCH D1=13,4 L=100 mm13,4100
712-13,4-80REF. 712 PUNCH D1=13,4 L=80 mm13,480

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map