REF. 712 PUNCH 12% Cr

Manufacturer RABOURDIN
Description REF. 712 PUNCH D1=11,7 L=100 mm
Manufacturer Part Number 712-11,7-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/490-poincon-cylindrique-tete-cylindrique-acier-12-cr.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
712-11,5-100REF. 712 PUNCH D1=11,5 L=100 mm11,5100
712-11,5-80REF. 712 PUNCH D1=11,5 L=80 mm11,580
712-11,6-100REF. 712 PUNCH D1=11,6 L=100 mm11,6100
712-11,6-80REF. 712 PUNCH D1=11,6 L=80 mm11,680
712-11,7-100REF. 712 PUNCH D1=11,7 L=100 mm11,7100
712-11,7-80REF. 712 PUNCH D1=11,7 L=80 mm11,780
712-11,8-100REF. 712 PUNCH D1=11,8 L=100 mm11,8100
712-11,8-80REF. 712 PUNCH D1=11,8 L=80 mm11,880
712-11,9-100REF. 712 PUNCH D1=11,9 L=100 mm11,9100
712-11,9-80REF. 712 PUNCH D1=11,9 L=80 mm11,980

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map