REF. 712 PUNCH 12% Cr

Manufacturer RABOURDIN
Description REF. 712 PUNCH D1=11,2 L=100 mm
Manufacturer Part Number 712-11,2-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/490-poincon-cylindrique-tete-cylindrique-acier-12-cr.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
712-11-100REF. 712 PUNCH D1=11 L=100 mm11100
712-11-80REF. 712 PUNCH D1=11 L=80 mm1180
712-11,1-100REF. 712 PUNCH D1=11,1 L=100 mm11,1100
712-11,1-80REF. 712 PUNCH D1=11,1 L=80 mm11,180
712-11,2-100REF. 712 PUNCH D1=11,2 L=100 mm11,2100
712-11,2-80REF. 712 PUNCH D1=11,2 L=80 mm11,280
712-11,3-100REF. 712 PUNCH D1=11,3 L=100 mm11,3100
712-11,3-80REF. 712 PUNCH D1=11,3 L=80 mm11,380
712-11,4-100REF. 712 PUNCH D1=11,4 L=100 mm11,4100
712-11,4-80REF. 712 PUNCH D1=11,4 L=80 mm11,480

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map