REF. 712 PUNCH 12% Cr

Manufacturer RABOURDIN
Description REF. 712 PUNCH D1=10 L=80 mm
Manufacturer Part Number 712-10-80
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/490-poincon-cylindrique-tete-cylindrique-acier-12-cr.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
712-10-100REF. 712 PUNCH D1=10 L=100 mm10100
712-10-80REF. 712 PUNCH D1=10 L=80 mm1080
712-10,1-100REF. 712 PUNCH D1=10,1 L=100 mm10,1100
712-10,1-80REF. 712 PUNCH D1=10,1 L=80 mm10,180
712-10,2-100REF. 712 PUNCH D1=10,2 L=100 mm10,2100
712-10,2-80REF. 712 PUNCH D1=10,2 L=80 mm10,280
712-10,3-100REF. 712 PUNCH D1=10,3 L=100 mm10,3100
712-10,3-80REF. 712 PUNCH D1=10,3 L=80 mm10,380
712-10,4-100REF. 712 PUNCH D1=10,4 L=100 mm10,4100
712-10,4-80REF. 712 PUNCH D1=10,4 L=80 mm10,480

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map