REF. 712 PUNCH 12% Cr

Manufacturer RABOURDIN
Description REF. 712 PUNCH D1=1,9 L=100 mm
Manufacturer Part Number 712-1,9-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/490-poincon-cylindrique-tete-cylindrique-acier-12-cr.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
712-1,5-100REF. 712 PUNCH D1=1,5 L=100 mm1,5100
712-1,5-80REF. 712 PUNCH D1=1,5 L=80 mm1,580
712-1,6-100REF. 712 PUNCH D1=1,6 L=100 mm1,6100
712-1,6-80REF. 712 PUNCH D1=1,6 L=80 mm1,680
712-1,7-100REF. 712 PUNCH D1=1,7 L=100 mm1,7100
712-1,7-80REF. 712 PUNCH D1=1,7 L=80 mm1,780
712-1,8-100REF. 712 PUNCH D1=1,8 L=100 mm1,8100
712-1,8-80REF. 712 PUNCH D1=1,8 L=80 mm1,880
712-1,9-100REF. 712 PUNCH D1=1,9 L=100 mm1,9100
712-1,9-80REF. 712 PUNCH D1=1,9 L=80 mm1,980

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map