REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=9,2 L=71 mm
Manufacturer Part Number 711-9,2-71
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-9,2-71REF. 711 PUNCH (12% CR) HWS D1=9,2 L=71 mm9,271
711-9,3-100REF. 711 PUNCH (12% CR) HWS D1=9,3 L=100 mm9,3100
711-9,3-71REF. 711 PUNCH (12% CR) HWS D1=9,3 L=71 mm9,371
711-9,4-100REF. 711 PUNCH (12% CR) HWS D1=9,4 L=100 mm9,4100
711-9,4-71REF. 711 PUNCH (12% CR) HWS D1=9,4 L=71 mm9,471
711-9,5-100REF. 711 PUNCH (12% CR) HWS D1=9,5 L=100 mm9,5100
711-9,5-71REF. 711 PUNCH (12% CR) HWS D1=9,5 L=71 mm9,571
711-9,6-100REF. 711 PUNCH (12% CR) HWS D1=9,6 L=100 mm9,6100
711-9,6-71REF. 711 PUNCH (12% CR) HWS D1=9,6 L=71 mm9,671
711-9,7-100REF. 711 PUNCH (12% CR) HWS D1=9,7 L=100 mm9,7100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map