REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=9,2 L=100 mm
Manufacturer Part Number 711-9,2-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-8,7-71REF. 711 PUNCH (12% CR) HWS D1=8,7 L=71 mm8,771
711-8,8-100REF. 711 PUNCH (12% CR) HWS D1=8,8 L=100 mm8,8100
711-8,8-71REF. 711 PUNCH (12% CR) HWS D1=8,8 L=71 mm8,871
711-8,9-100REF. 711 PUNCH (12% CR) HWS D1=8,9 L=100 mm8,9100
711-8,9-71REF. 711 PUNCH (12% CR) HWS D1=8,9 L=71 mm8,971
711-9-100REF. 711 PUNCH (12% CR) HWS D1=9 L=100 mm9100
711-9-71REF. 711 PUNCH (12% CR) HWS D1=9 L=71 mm971
711-9,1-100REF. 711 PUNCH (12% CR) HWS D1=9,1 L=100 mm9,1100
711-9,1-71REF. 711 PUNCH (12% CR) HWS D1=9,1 L=71 mm9,171
711-9,2-100REF. 711 PUNCH (12% CR) HWS D1=9,2 L=100 mm9,2100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map