REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=8,2 L=71 mm
Manufacturer Part Number 711-8,2-71
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-8,2-71REF. 711 PUNCH (12% CR) HWS D1=8,2 L=71 mm8,271
711-8,3-100REF. 711 PUNCH (12% CR) HWS D1=8,3 L=100 mm8,3100
711-8,3-71REF. 711 PUNCH (12% CR) HWS D1=8,3 L=71 mm8,371
711-8,4-100REF. 711 PUNCH (12% CR) HWS D1=8,4 L=100 mm8,4100
711-8,4-71REF. 711 PUNCH (12% CR) HWS D1=8,4 L=71 mm8,471
711-8,5-100REF. 711 PUNCH (12% CR) HWS D1=8,5 L=100 mm8,5100
711-8,5-71REF. 711 PUNCH (12% CR) HWS D1=8,5 L=71 mm8,571
711-8,6-100REF. 711 PUNCH (12% CR) HWS D1=8,6 L=100 mm8,6100
711-8,6-71REF. 711 PUNCH (12% CR) HWS D1=8,6 L=71 mm8,671
711-8,7-100REF. 711 PUNCH (12% CR) HWS D1=8,7 L=100 mm8,7100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map