REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=7,7 L=71 mm
Manufacturer Part Number 711-7,7-71
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-7,7-71REF. 711 PUNCH (12% CR) HWS D1=7,7 L=71 mm7,771
711-7,8-100REF. 711 PUNCH (12% CR) HWS D1=7,8 L=100 mm7,8100
711-7,8-71REF. 711 PUNCH (12% CR) HWS D1=7,8 L=71 mm7,871
711-7,9-100REF. 711 PUNCH (12% CR) HWS D1=7,9 L=100 mm7,9100
711-7,9-71REF. 711 PUNCH (12% CR) HWS D1=7,9 L=71 mm7,971
711-8-100REF. 711 PUNCH (12% CR) HWS D1=8 L=100 mm8100
711-8-71REF. 711 PUNCH (12% CR) HWS D1=8 L=71 mm871
711-8,1-100REF. 711 PUNCH (12% CR) HWS D1=8,1 L=100 mm8,1100
711-8,1-71REF. 711 PUNCH (12% CR) HWS D1=8,1 L=71 mm8,171
711-8,2-100REF. 711 PUNCH (12% CR) HWS D1=8,2 L=100 mm8,2100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map