REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=6 L=100 mm
Manufacturer Part Number 711-6-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-5,7-71REF. 711 PUNCH (12% CR) HWS D1=5,7 L=71 mm5,771
711-5,8-100REF. 711 PUNCH (12% CR) HWS D1=5,8 L=100 mm5,8100
711-5,8-71REF. 711 PUNCH (12% CR) HWS D1=5,8 L=71 mm5,871
711-5,9-100REF. 711 PUNCH (12% CR) HWS D1=5,9 L=100 mm5,9100
711-5,9-71REF. 711 PUNCH (12% CR) HWS D1=5,9 L=71 mm5,971
711-6-100REF. 711 PUNCH (12% CR) HWS D1=6 L=100 mm6100
711-6-71REF. 711 PUNCH (12% CR) HWS D1=6 L=71 mm671
711-6,1-100REF. 711 PUNCH (12% CR) HWS D1=6,1 L=100 mm6,1100
711-6,1-71REF. 711 PUNCH (12% CR) HWS D1=6,1 L=71 mm6,171
711-6,2-100REF. 711 PUNCH (12% CR) HWS D1=6,2 L=100 mm6,2100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map