Preview not available

REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=6,8 L=100 mm
Manufacturer Part Number 711-6,8-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-6,7-71REF. 711 PUNCH (12% CR) HWS D1=6,7 L=71 mm6,771
711-6,8-100REF. 711 PUNCH (12% CR) HWS D1=6,8 L=100 mm6,8100
711-6,8-71REF. 711 PUNCH (12% CR) HWS D1=6,8 L=71 mm6,871
711-6,9-100REF. 711 PUNCH (12% CR) HWS D1=6,9 L=100 mm6,9100
711-6,9-71REF. 711 PUNCH (12% CR) HWS D1=6,9 L=71 mm6,971
711-7-100REF. 711 PUNCH (12% CR) HWS D1=7 L=100 mm7100
711-7-71REF. 711 PUNCH (12% CR) HWS D1=7 L=71 mm771
711-7,1-100REF. 711 PUNCH (12% CR) HWS D1=7,1 L=100 mm7,1100
711-7,1-71REF. 711 PUNCH (12% CR) HWS D1=7,1 L=71 mm7,171
711-7,2-100REF. 711 PUNCH (12% CR) HWS D1=7,2 L=100 mm7,2100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map