REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=6,2 L=71 mm
Manufacturer Part Number 711-6,2-71
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-6,2-71REF. 711 PUNCH (12% CR) HWS D1=6,2 L=71 mm6,271
711-6,3-100REF. 711 PUNCH (12% CR) HWS D1=6,3 L=100 mm6,3100
711-6,3-71REF. 711 PUNCH (12% CR) HWS D1=6,3 L=71 mm6,371
711-6,4-100REF. 711 PUNCH (12% CR) HWS D1=6,4 L=100 mm6,4100
711-6,4-71REF. 711 PUNCH (12% CR) HWS D1=6,4 L=71 mm6,471
711-6,5-100REF. 711 PUNCH (12% CR) HWS D1=6,5 L=100 mm6,5100
711-6,5-71REF. 711 PUNCH (12% CR) HWS D1=6,5 L=71 mm6,571
711-6,6-100REF. 711 PUNCH (12% CR) HWS D1=6,6 L=100 mm6,6100
711-6,6-71REF. 711 PUNCH (12% CR) HWS D1=6,6 L=71 mm6,671
711-6,7-100REF. 711 PUNCH (12% CR) HWS D1=6,7 L=100 mm6,7100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map