REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=4,8 L=100 mm
Manufacturer Part Number 711-4,8-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-4,7-71REF. 711 PUNCH (12% CR) HWS D1=4,7 L=71 mm4,771
711-4,8-100REF. 711 PUNCH (12% CR) HWS D1=4,8 L=100 mm4,8100
711-4,8-71REF. 711 PUNCH (12% CR) HWS D1=4,8 L=71 mm4,871
711-4,9-100REF. 711 PUNCH (12% CR) HWS D1=4,9 L=100 mm4,9100
711-4,9-71REF. 711 PUNCH (12% CR) HWS D1=4,9 L=71 mm4,971
711-5-100REF. 711 PUNCH (12% CR) HWS D1=5 L=100 mm5100
711-5-71REF. 711 PUNCH (12% CR) HWS D1=5 L=71 mm571
711-5,1-100REF. 711 PUNCH (12% CR) HWS D1=5,1 L=100 mm5,1100
711-5,1-71REF. 711 PUNCH (12% CR) HWS D1=5,1 L=71 mm5,171
711-5,2-100REF. 711 PUNCH (12% CR) HWS D1=5,2 L=100 mm5,2100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map