REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=4,2 L=100 mm
Manufacturer Part Number 711-4,2-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-3,7-71REF. 711 PUNCH (12% CR) HWS D1=3,7 L=71 mm3,771
711-3,8-100REF. 711 PUNCH (12% CR) HWS D1=3,8 L=100 mm3,8100
711-3,8-71REF. 711 PUNCH (12% CR) HWS D1=3,8 L=71 mm3,871
711-3,9-100REF. 711 PUNCH (12% CR) HWS D1=3,9 L=100 mm3,9100
711-3,9-71REF. 711 PUNCH (12% CR) HWS D1=3,9 L=71 mm3,971
711-4-100REF. 711 PUNCH (12% CR) HWS D1=4 L=100 mm4100
711-4-71REF. 711 PUNCH (12% CR) HWS D1=4 L=71 mm471
711-4,1-100REF. 711 PUNCH (12% CR) HWS D1=4,1 L=100 mm4,1100
711-4,1-71REF. 711 PUNCH (12% CR) HWS D1=4,1 L=71 mm4,171
711-4,2-100REF. 711 PUNCH (12% CR) HWS D1=4,2 L=100 mm4,2100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map