REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=3 L=100 mm
Manufacturer Part Number 711-3-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-2,7-71REF. 711 PUNCH (12% CR) HWS D1=2,7 L=71 mm2,771
711-2,8-100REF. 711 PUNCH (12% CR) HWS D1=2,8 L=100 mm2,8100
711-2,8-71REF. 711 PUNCH (12% CR) HWS D1=2,8 L=71 mm2,871
711-2,9-100REF. 711 PUNCH (12% CR) HWS D1=2,9 L=100 mm2,9100
711-2,9-71REF. 711 PUNCH (12% CR) HWS D1=2,9 L=71 mm2,971
711-3-100REF. 711 PUNCH (12% CR) HWS D1=3 L=100 mm3100
711-3-71REF. 711 PUNCH (12% CR) HWS D1=3 L=71 mm371
711-3,1-100REF. 711 PUNCH (12% CR) HWS D1=3,1 L=100 mm3,1100
711-3,1-71REF. 711 PUNCH (12% CR) HWS D1=3,1 L=71 mm3,171
711-3,2-100REF. 711 PUNCH (12% CR) HWS D1=3,2 L=100 mm3,2100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map