REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=3,3 L=71 mm
Manufacturer Part Number 711-3,3-71
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-3,2-71REF. 711 PUNCH (12% CR) HWS D1=3,2 L=71 mm3,271
711-3,3-100REF. 711 PUNCH (12% CR) HWS D1=3,3 L=100 mm3,3100
711-3,3-71REF. 711 PUNCH (12% CR) HWS D1=3,3 L=71 mm3,371
711-3,4-100REF. 711 PUNCH (12% CR) HWS D1=3,4 L=100 mm3,4100
711-3,4-71REF. 711 PUNCH (12% CR) HWS D1=3,4 L=71 mm3,471
711-3,5-100REF. 711 PUNCH (12% CR) HWS D1=3,5 L=100 mm3,5100
711-3,5-71REF. 711 PUNCH (12% CR) HWS D1=3,5 L=71 mm3,571
711-3,6-100REF. 711 PUNCH (12% CR) HWS D1=3,6 L=100 mm3,6100
711-3,6-71REF. 711 PUNCH (12% CR) HWS D1=3,6 L=71 mm3,671
711-3,7-100REF. 711 PUNCH (12% CR) HWS D1=3,7 L=100 mm3,7100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map