REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=20 L=71 mm
Manufacturer Part Number 711-20-71
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-19,7-71REF. 711 PUNCH (12% CR) HWS D1=19,7 L=71 mm19,771
711-19,8-100REF. 711 PUNCH (12% CR) HWS D1=19,8 L=100 mm19,8100
711-19,8-71REF. 711 PUNCH (12% CR) HWS D1=19,8 L=71 mm19,871
711-19,9-100REF. 711 PUNCH (12% CR) HWS D1=19,9 L=100 mm19,9100
711-19,9-71REF. 711 PUNCH (12% CR) HWS D1=19,9 L=71 mm19,971
711-20-100REF. 711 PUNCH (12% CR) HWS D1=20 L=100 mm20100
711-20-71REF. 711 PUNCH (12% CR) HWS D1=20 L=71 mm2071

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map