REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=19,7 L=100 mm
Manufacturer Part Number 711-19,7-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-19,2-71REF. 711 PUNCH (12% CR) HWS D1=19,2 L=71 mm19,271
711-19,3-100REF. 711 PUNCH (12% CR) HWS D1=19,3 L=100 mm19,3100
711-19,3-71REF. 711 PUNCH (12% CR) HWS D1=19,3 L=71 mm19,371
711-19,4-100REF. 711 PUNCH (12% CR) HWS D1=19,4 L=100 mm19,4100
711-19,4-71REF. 711 PUNCH (12% CR) HWS D1=19,4 L=71 mm19,471
711-19,5-100REF. 711 PUNCH (12% CR) HWS D1=19,5 L=100 mm19,5100
711-19,5-71REF. 711 PUNCH (12% CR) HWS D1=19,5 L=71 mm19,571
711-19,6-100REF. 711 PUNCH (12% CR) HWS D1=19,6 L=100 mm19,6100
711-19,6-71REF. 711 PUNCH (12% CR) HWS D1=19,6 L=71 mm19,671
711-19,7-100REF. 711 PUNCH (12% CR) HWS D1=19,7 L=100 mm19,7100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map